SGSMA4-300Q12Safety light curtain Active Transceiver with Muting Function3803235Scan field (mm)900Optical resolution (mm)300Max. range (mm)6500
SGSMA3-400Q12Safety light curtain Active Transceiver with Muting Function3803234Scan field (mm)800Optical resolution (mm)400Max. range (mm)8000
SGSMA4-400Q12Safety light curtain Active Transceiver with Muting Function3803236Scan field (mm)1200Optical resolution (mm)400Max. range (mm)8000
SGSMA2-500Q12Safety light curtain Active Transceiver with Muting Function3803233Scan field (mm)500Optical resolution (mm)500Max. range (mm)8000
SGSMP4-300Q128Safety light curtain Emitter and Receiver with Muting Function3803227Scan field (mm)900Number of beams4Optical resolution (mm)300Max. range (mm)30000
SGSMP4-400Q128Safety light curtain Emitter and Receiver with Muting Function3803228Scan field (mm)1200Number of beams4Optical resolution (mm)400Max. range (mm)30000
SGSMP2-500Q128Safety light curtain Emitter and Receiver with Muting Function3803225Scan field (mm)500Number of beams2Optical resolution (mm)500Max. range (mm)30000
SGSMP3-400Q128Safety light curtain Emitter and Receiver with Muting Function3803226Scan field (mm)800Number of beams3Optical resolution (mm)400Max. range (mm)30000
TBIP-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100027260Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBPN-L1-FDIO1-2IOLCompact PROFIsafe / PROFINET Block I/O Module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports6814053Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
TBPN-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100029879Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
IM-T-11ASafety Module For safety light curtains3061424Output functionRelay outputProtection classIP20Switching element functionNO/NC