Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MS22-RI | TURCK - Your Global Automation Partner
Rotation Speed Monitor with Frequency-Current Conversion
MS22-RI
Order ID no. 0508010
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Current output
In mA
Digital output
Relay output
Dimensions (L x W x H)
75 mm x 50 mm x 110 mm
Electrical connection
2 x 8-pin removable terminal blocks, reverse polarity protected, screw terminal
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Number of channels
1
Power supply
widerange
Protection class
IP20
Key Features
Protection class
IP20
In Stock
Price Group
D3
List Price
463,60 €
Item Total
463,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
MS22-RI
Contact Support