Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Linear position sensor For Analog Monitoring of Pneumatic Cylinders
WIM45-UNTL-LIU5X2-0.3-PSG4M(25PCS)
Order ID no. 100000065
In Stock
Item Total
7.056,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WIM45-UNTL-LIU5X2-0.3-PSG4M(25PCS)
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Connector type
M8 x 1
Cylindrical design
T-groove cylinder
Dimensions (L x W x H)
73 mm x 5 mm x 14,5 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PA12-GF30
Measuring principle
Magnetic
Measuring range (mm)
45
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Key Features
Protection class
IP67
add_shopping_cart
person
Login
Price Group
E1
List Price
7.056,00 €
Contact Support