Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW-R33-13-1EXT-TD-I-B1378 | TURCK - Your Global Automation Partner
TW-R33-13-1EXT-TD-I-B1378
Order ID no. 100000110
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
0
Freely usable memory (Byte)
1378
Memory size (Byte)
1378
Memory type
FRAM
Protection class
IP67
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
144,70 €
Item Total
144,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TW-R33-13-1EXT-TD-I-B1378
Contact Support