Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI50U-CK40-VP6X2-H1141/F3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
NI50U-CK40-VP6X2-H1141/F3
Order ID no. 100000130
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
65 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF20-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
50
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
106,50 €
home
Turck-Shop
Products
Others
NI50U-CK40-VP6X2-H1141/F3
Item Total
106,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support