Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
47977519 | TURCK - Your Global Automation Partner
Inclinometer
47977519
Order ID no. 100000215
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
Deutsch DT04-4P
Design
Rectangular
Dimensions (L x W x H)
71,4 mm x 62,5 mm x 20 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
Ultem
Measuring principle
Acceleration
Number of measuring axes
2
Operating voltage
DC
Output function
Analog output
Protection class
IP68
In Stock
Price Group
D2
List Price
290,20 €
Item Total
290,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
47977519
Contact Support