Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI3-M08KK-AP6X-0.2-PSW3M | TURCK - Your Global Automation Partner
Operating voltage 10…30 VDC
BI3-M08KK-AP6X-0.2-PSW3M
Order ID no. 100000241
home
Home
Loading...
Technical Data
Downloads
Cable color
Gray
Cable length (m)
0.2
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Quality active face
PP-GF20
Rated switching distance (mm)
3
Switching element function
NO contact
Switching frequency (kHz)
2.8
In Stock
Price Group
E1
List Price
83,40 €
home
Turck-Shop
Products
Others
BI3-M08KK-AP6X-0.2-PSW3M
Item Total
83,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support