Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI3-M08KK-AN6X-0.2-PSW3M | TURCK - Your Global Automation Partner
Sensor was never produced; obsoleted on 14.09.2021
BI3-M08KK-AN6X-0.2-PSW3M
Order ID no. 100000242
home
Home
Loading...
Technical Data
Downloads
Cable color
Gray
Cable length (m)
0.2
Connector type
Ø 8 mm
Design
Threaded barrel
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Quality active face
PP-GF20
Rated switching distance (mm)
3
Switching element function
NO contact
Switching frequency (kHz)
2.8
In Stock
Price Group
E1
List Price
95,20 €
Item Total
95,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI3-M08KK-AN6X-0.2-PSW3M
Contact Support