Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKC4.4T-P7X3.1-5-RSC4.4T/TXL1001 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Weld-Splatter Resistant Actuator and Sensor Cable
WKC4.4T-P7X3.1-5-RSC4.4T/TXL1001
Order ID no. 100000310
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Yellow
Cable diameter (mm)
5.3
Cable length (m)
5
Cable quality
PUR
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Plug body
Plastic
Special features
Resistant to welding sparks
In Stock
Price Group
H1
List Price
43,20 €
home
Turck-Shop
Products
Others
WKC4.4T-P7X3.1-5-RSC4.4T/TXL1001
Item Total
43,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support