Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC10-QF5.5-AP6X2/S250 4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive Sensor
BC10-QF5.5-AP6X2/S250 4M
Order ID no. 100000499
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
UL
Design
Rectangular
Dimensions (L x W x H)
54 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
102,20 €
Item Total
102,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BC10-QF5.5-AP6X2/S250 4M
Contact Support