Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BIM-UNT-AG6X-0.3-PSG3.21M/S1139/S1160 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-UNT-AG6X-0.3-PSG3.21M/S1139/S1160
Order ID no. 100000545
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.3
Connector type
M8 x 1
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions (L x W x H)
28 mm x 5 mm x 6 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
2-wire
Protection class
IP68
Quality active face
PP
Switching element function
normally open NO
Switching frequency (kHz)
1
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
BIM-UNT-AG6X-0.3-PSG3.21M/S1139/S1160
Item Total
60,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
60,80 €