Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Mobile data carrier
TW860-960-Q27L97-M-B112/C56
Order ID no. 100000546
In Stock
Price Group
F1
List Price
6,50 €
Item Total
6,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
TW860-960-Q27L97-M-B112/C56
Technical Data
Downloads
Design
Hard tag
Dimensions (L x W x H)
97 mm x 27 mm x 15 mm
EPC memory (Byte)
16
Freely usable memory (Byte)
64
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Memory size (Byte)
112
Memory type
EEPROM
Mounting
On metal
Protection class
IP69K
Radio communication and protocol standards
EPCglobal Gen 2, ISO 18000-63
Region (UHF)
ETSI (865...868 MHz), FCC (902...928 MHz), Global (860...960 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
80
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
80
Temperature outside detection range min. (°C)
-40
Key Features
Protection class
IP69K
add_shopping_cart
person
Login