Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI8-M18-AP6X-0.3-DT04-3P | TURCK - Your Global Automation Partner
Operating voltage 10…30 VDC
BI8-M18-AP6X-0.3-DT04-3P
Order ID no. 100000587
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
0.3
Design
Threaded barrel
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching element function
NO contact
Switching frequency (kHz)
0.5
In Stock
Price Group
E1
List Price
112,10 €
home
Turck-Shop
Products
Others
BI8-M18-AP6X-0.3-DT04-3P
Item Total
112,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support