Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BMS8159-0/PG9 | TURCK - Your Global Automation Partner
Field-Wireable Connector
BMS8159-0/PG9
Order ID no. 100000589
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connection mode
Screw/clamp connection
Connector A
Male, M12 x 1, Straight, A-coded
Connector A - Number of pins
5
Coupling nut/screw material A
Die-cast Zinc
Cross-sectional connection max. (mm²)
1.5 mm²
Current (A)
7.5
Plug body
Plastic
Product type
Field-wireable connector
Voltage (V)
60
In Stock
Price Group
K2
List Price
16,10 €
Item Total
16,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BMS8159-0/PG9
Contact Support