Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI8U-P18-AP6/S139-S1261 30M | TURCK - Your Global Automation Partner
Inductive Sensor For underwater applications
BI8U-P18-AP6/S139-S1261 30M
Order ID no. 100000600
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
30
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
POM
Mounting conditions
Flush/Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
8
Special features
Factor 1, Resistant to magnetic fields, Sn +, Underwater
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
185,00 €
home
Turck-Shop
Products
Others
BI8U-P18-AP6/S139-S1261 30M
Item Total
185,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support