Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI1-EG05-Y1/S90 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1-EG05-Y1/S90
Order ID no. 100000716
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , , ,
Cable color
Blue
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Rated switching distance (mm)
1
Switching frequency (kHz)
5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
53,00 €
Item Total
53,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI1-EG05-Y1/S90
Contact Support