Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI1U-EH04-3AP6X-0.25-FSF5.5/S1160 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1U-EH04-3AP6X-0.25-FSF5.5/S1160
Order ID no. 100000724
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.25
Connector type
M12 x 1
Design
Smooth barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
3 x PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1
Special features
Factor 1, Resistant to magnetic fields, uprox3
Switching element function
normally open NO
Switching frequency (kHz)
2
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI1U-EH04-3AP6X-0.25-FSF5.5/S1160
Item Total
317,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
317,60 €