Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RJ45S-RJ45S-4416-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
07.10.2024 // Bläser - Bergmann
RJ45S-RJ45S-4416-0.3M
Order ID no. 100000806
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
0.3
Cable quality
PUR
Connector A - Number of pins
4
Connector B - Number of Pins
4
Core cross-section (mm²)
0.32
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Voltage (V)
48
Key Features
Network protocol
Ethernet
In Stock
Price Group
K2
List Price
27,20 €
RJ45S-RJ45S-4416-0.3M
Products
Item Total
27,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support