Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FMX-IM-3UP63FX | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Processor Unit For the Connection of FP Product Series Ex Flow Sensors (NAEX)
FMX-IM-3UP63FX
Order ID no. 100000822
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
cULus
Communication protocol
IO-Link
Design
Signal processor
Dimensions (L x W x H)
110 mm x 27 mm x 89 mm
Electrical connection
Terminal block
Function
Flow monitoring
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Operating voltage
DC
Output function
PNP
Protection class
IP20
Switching element function
NO/NC programmable
Key Features
Protection class
IP20
In Stock
Price Group
D2
List Price
493,80 €
Item Total
493,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FMX-IM-3UP63FX
Contact Support