Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKSDD-4416-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet/PROFINET Cable
FKSDD-4416-2M
Order ID no. 100000874
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
2
Cable quality
PUR
Connector A - Number of pins
4
Core cross-section (mm²)
0.32
Current (A)
3
Design
Connection Cable
Network protocol
Ethernet
Plug body
Brass
Key Features
Network protocol
Ethernet
In Stock
Price Group
K2
List Price
36,70 €
Item Total
36,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FKSDD-4416-2M
Contact Support