Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Pressure Transmitter
PTK09V-113-LI3-H1140/D843
Order ID no. 100000965
In Stock
Price Group
J1
List Price
846,00 €
Item Total
846,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
PTK09V-113-LI3-H1140/D843
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4542 (AISI 630)
Material pressure transducer
Stainless steel 1.4548 (AISI 630)
Media temperature max. (°C)
85
Media temperature min. (°C)
-25
Operating voltage
DC
Output function
Analog output
Pressure range
-1...9 bar
Pressure type
Relative pressure
Process connection
G 1/8″ male thread
Protection class
IP67
Key Features
Protection class
IP67