Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PSGS4M-RJ45S-4414-1.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
29.09.2025 // Nguyen - Bläser
PSGS4M-RJ45S-4414-1.5M
Order ID no. 100000967
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
4.8
Cable length (m)
1.5
Cable quality
PUR
Connector A - Number of pins
4
Connector B - Number of Pins
4
Core cross-section (mm²)
0.15
Coupling nut/screw material A
Zinc
Current (A)
3
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Voltage (V)
42
Key Features
Network protocol
Ethernet
In Stock
Price Group
K2
List Price
28,10 €
home
Turck-Shop
Products
Others
PSGS4M-RJ45S-4414-1.5M
Item Total
28,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support