Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI10S-Q26-AD6X 30M | TURCK - Your Global Automation Partner
Inductive Sensor
BI10S-Q26-AD6X 30M
Order ID no. 100000973
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
30
Design
Rectangular
Dimensions (L x W x H)
60 mm x 26 mm x 26 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Switching element function
normally open NO
Switching frequency (kHz)
0.03
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
180,20 €
Item Total
180,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI10S-Q26-AD6X 30M
Contact Support