Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-206KK1-G1/2-TE-L260/I170 | TURCK - Your Global Automation Partner
Temperature Detection
TP-206KK1-G1/2-TE-L260/I170
Order ID no. 100000985
home
Home
Loading...
Technical Data
Downloads
Connector type
Miniature thermocouple male connector acc. to DIN EN 50212
Design
Temperature probe
Detection type
medium contact
Electrical output
Voltage
Housing material
Metal/plastic
Housing quality
Inconel 600/Nylon
Measuring range
-40...1200 °C
Mounting conditions
Immersion sensor
Output function
2-wire
Process connection
G 1/2″ male thread
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
68,70 €
home
Turck-Shop
Products
Others
TP-206KK1-G1/2-TE-L260/I170
Item Total
68,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support