Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PD20-UHF-RUS-R | TURCK - Your Global Automation Partner
Handheld mit Lithium-Ionen-Akku
PD20-UHF-RUS-R
Order ID no. 100001003
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Dimensions (L x W x H)
159 mm x 95 mm x 39 mm
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Protection class
IP20
Radio communication and protocol standards
ISO 18000-63
Region (UHF)
Russia (866…868 MHz)
Technology
UHF RFID
Key Features
Protection class
IP20
In Stock
Price Group
B1
List Price
627,00 €
Item Total
627,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PD20-UHF-RUS-R
Contact Support