- Ambient temperature max. (°C)
- 80
- Ambient temperature min. (°C)
- -40
- Approvals
- CE, cULus
- Communication protocol
- IO-Link
- Connector type
- M12 x 1
- Design
- With display (integrated probe)
- Dimensions (L x W x H)
- 119,4 mm x 38 mm x 49 mm
- Display
- LED display functions for status of supply voltage, switching states and teach processes. Process indicators via bar graph.
- Electrical output
- 2 x switching output, IO-Link
- Electrical connection
- Connector
- Function
- Flow monitoring
- Housing material
- Plastic
- Housing quality
- PVDF
- Immersion depth (mm)
- 23
- Materials (contact with media)
- PVDF
- Media temperature max. (°C)
- 85
- Media temperature min. (°C)
- -25
- Medium
- liquids
- Mounting conditions
- Immersion sensor
- Output function
- PNP/NPN
- Process connection
- G 1/2″ male thread
- Protection class
- IP66, IP67, IP69K
- Switching element function
- NO/NC programmable