Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FP100-3000G-61-NAEX-2M | TURCK - Your Global Automation Partner
Flow Sensor Immersion Sensor without Integrated Processor
FP100-3000G-61-NAEX-2M
Order ID no. 100001067
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Approvals
cULus
Bar length (mm)
81
Design
Without display (integrated probe)
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Immersion depth (mm)
52.9
Materials (contact with media)
Stainless steel 1.4571 (AISI 316Ti), FKM O-ring, AFM flat seal
Media temperature max. (°C)
85
Media temperature min. (°C)
-25
Medium
gases
Mounting conditions
Immersion sensor
Protection class
IP66, IP67, IP69K
home
Turck-Shop
Products
Others
FP100-3000G-61-NAEX-2M
Key Features
Protection class
IP66, IP67, IP69K
Item Total
318,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D2
List Price
318,20 €