Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-EM12E-AP6X-H1141/3G | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
BIM-EM12E-AP6X-H1141/3G
Order ID no. 100001108
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30
Rated switching distance (mm)
90
Special features
Magnetic-inductive
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
124,00 €
home
Turck-Shop
Products
Others
BIM-EM12E-AP6X-H1141/3G
Item Total
124,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support