Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FP100-3000G-30-NA-2M | TURCK - Your Global Automation Partner
Flow Sensor Immersion Sensor without Integrated Processor
FP100-3000G-30-NA-2M
Order ID no. 100001113
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
160
Ambient temperature min. (°C)
-40
Approvals
CE, cULus submitted
Bar length (mm)
45
Design
Without display (integrated probe)
Electrical connection
Cable
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Immersion depth (mm)
16.9
Materials (contact with media)
Stainless steel 1.4571 (AISI 316Ti), FKM O-ring, AFM flat seal
Media temperature max. (°C)
180
Media temperature min. (°C)
10
Mounting conditions
Immersion sensor
Protection class
IP66, IP67, IP69K
Key Features
Protection class
IP66, IP67, IP69K
In Stock
Price Group
D2
List Price
202,40 €
Item Total
202,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FP100-3000G-30-NA-2M
Contact Support