Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SCIL-G1-1AI-VI | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
----------
SCIL-G1-1AI-VI
Order ID no. 100001151
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Dimensions (L x W x H)
33 mm x 77 mm x 15 mm
Product type
Compact station, I/O Module
Protection class
IP65, IP67
Key Features
Protection class
IP65, IP67
In Stock
Price Group
D1
List Price
12.924,00 €
Item Total
12.924,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SCIL-G1-1AI-VI
Contact Support