Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EC-FS12-0.5/20 | TURCK - Your Global Automation Partner
Male Receptacle with Stranded Wires, Front-mounted
EC-FS12-0.5/20
Order ID no. 100001153
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE
Conductor length (m)
0.5
Connection mode
Wire connection
Connector A - Number of pins
12
Core cross-section (mm²)
0.14
Current (A)
1.5
Receptacle housing material A
Brass
Screw-in thread
M20 × 1.5
Voltage (V)
30
Price Group
K1
List Price
42,30 €
home
Turck-Shop
Products
Others
EC-FS12-0.5/20
Item Total
42,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support