Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-M12E-AN6X/S1224 1.2M | TURCK - Your Global Automation Partner
Magnetic Field Sensor
BIM-M12E-AN6X/S1224 1.2M
Order ID no. 100001185
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
1.2
Connector type
RJ11
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PBT-GF30
Rated switching distance (mm)
90
Special features
Magnetic-inductive
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
106,80 €
home
Turck-Shop
Products
Others
BIM-M12E-AN6X/S1224 1.2M
Item Total
106,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support