Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI4U-EM12WD-RN6X/S90 5M | TURCK - Your Global Automation Partner
Inductive Sensor For the food industry
BI4U-EM12WD-RN6X/S90 5M
Order ID no. 100001345
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Cable length (m)
5
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68, IP69K
Quality active face
LCP
Rated switching distance (mm)
4
Special features
Factor 1, Pressure resistant, Resistant to magnetic fields, Sn +, uprox+, Wash down
Switching element function
NC contact
Switching frequency (kHz)
3
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
E2
List Price
99,40 €
home
Turck-Shop
Products
Others
BI4U-EM12WD-RN6X/S90 5M
Item Total
99,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support