Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSD-RJ45S-4416-4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
07.10.2024 // Bläser - Bergmann
RSSD-RJ45S-4416-4M
Order ID no. 100001373
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
4
Cable quality
PUR
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
1
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
30
Key Features
Network protocol
Ethernet
In Stock
Price Group
K2
List Price
44,80 €
home
Turck-Shop
Products
Others
RSSD-RJ45S-4416-4M
Item Total
44,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support