Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI2-ISI-0.055-BDS-2AP6X3-H1141/S1173 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor Monitoring kit for spanners
NI2-ISI-0.055-BDS-2AP6X3-H1141/S1173
Order ID no. 100001380
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.055
Connector type
M12 x 1
Design
Monitoring Kit for Spanners
Dimensions (L x W x H)
47 mm x 18 mm x 18 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
Trogamit
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.03
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
180,30 €
Item Total
45.075,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI2-ISI-0.055-BDS-2AP6X3-H1141/S1173
Contact Support