Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI360P2-QR20-LU4X2-0.15-DT04-3P | TURCK - Your Global Automation Partner
Miniature Encoder
RI360P2-QR20-LU4X2-0.15-DT04-3P
Order ID no. 100001812
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
0.22
Connector type
Deutsch DT04-3P
Design
Rectangular
Dimensions (L x W x H)
71,6 mm x 62,6 mm x 20 mm
Electrical connection
Cable with connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Housing material
Plastic
Housing quality
Ultem
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Resolution
0.09°
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Technology
Contactless
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
G1
List Price
113,70 €
home
Turck-Shop
Products
Others
RI360P2-QR20-LU4X2-0.15-DT04-3P
Item Total
113,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support