Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RI240P2-QR20-LU4X2 | TURCK - Your Global Automation Partner
Inductive angle sensor
RI240P2-QR20-LU4X2
Order ID no. 100001836
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Electrical connection
Cable
Encoder line
Premium-Line
Operating voltage
DC
Output function
Analog output
Protection class
IP68, IP69K
Resolution
0.09°
Key Features
Protection class
IP68, IP69K
Price Group
G1
List Price
125,80 €
home
Turck-Shop
Products
Others
RI240P2-QR20-LU4X2
Item Total
125,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support