Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-INT-Y1X 30M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Cannot be produced due to change in production fascillity
BIM-INT-Y1X 30M
Order ID no. 100001977
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
30
Cylindrical design
Dovetail cylinder, external groove, Tie-rod cylinder
Design
Rectangular
Dimensions (L x W x H)
32 mm x 5 mm x 6 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PP
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
179,10 €
Item Total
179,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BIM-INT-Y1X 30M
Contact Support