Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI2-EG08-AN6X-V1131/S100 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI2-EG08-AN6X-V1131/S100
Order ID no. 100002022
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
3
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
120,10 €
home
Turck-Shop
Products
Others
BI2-EG08-AN6X-V1131/S100
Item Total
120,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support