Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI8-EM18-AP45LD-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor For Use in Vehicle Board Nets
BI8-EM18-AP45LD-H1141
Order ID no. 100002081
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Special features
Commercial vehicle specification, Sn +
Switching element function
NO contact
Switching frequency (kHz)
0.5
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
E1
List Price
63,50 €
home
Turck-Shop
Products
Others
BI8-EM18-AP45LD-H1141
Item Total
63,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support