Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EG-VA405521/003-0002/106 | TURCK - Your Global Automation Partner
excom I/O System System Enclosure 400 x 550 x 210
EG-VA405521/003-0002/106
Order ID no. 100002155
home
Home
Loading...
Technical Data
Downloads
Approvals
Ex-Approval
Coupler/converter/switch
Fiber optic coupler
Dimensions (L x W x H)
550 mm x 400 mm x 210 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Protection class
IP66
Key Features
Protection class
IP66
In Stock
Price Group
D1
List Price
6.137,00 €
Item Total
6.137,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
EG-VA405521/003-0002/106
Contact Support