Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKH4.4-2.5/TFG2018 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic / TPE
RKH4.4-2.5/TFG2018
Order ID no. 100002259
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-25
Application
Signal, Washdown (F&B)
Cable color
Gray
Cable diameter (mm)
4.6
Cable length (m)
2.5
Cable quality
TPE-O
Connector A - Number of pins
4
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Plug body
Plastic
Voltage (V)
250
home
Turck-Shop
Products
Others
RKH4.4-2.5/TFG2018
In Stock
Price Group
K1
List Price
23,50 €
Item Total
23,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support