Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI2-Q4.7-AP6X/S100 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI2-Q4.7-AP6X/S100
Order ID no. 100002370
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
0
Cable color
Gray
Electrical connection
Cable
Design
Rectangular
Dimensions (L x W x H)
16 mm x 8 mm x 4,7 mm
Housing material
Metal
Housing quality
GD-ZnAl
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
€95.20
home
Turck-Shop
Products
Others
BI2-Q4.7-AP6X/S100
Item Total
€95.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support