Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW-I9-M-B146 | TURCK - Your Global Automation Partner
HF Tag
TW-I9-M-B146
Order ID no. 100002371
home
Home
Loading...
Technical Data
Downloads
Dimensions (L x W x H)
8,6 mm
Freely usable memory (Byte)
128
Memory size (Byte)
146
Memory type
EEPROM
Protection class
IP20
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
130
Temperature outside detection range min. (°C)
-40
Key Features
Protection class
IP20
In Stock
Price Group
A1
List Price
4,82 €
home
Turck-Shop
Products
Others
TW-I9-M-B146
Item Total
48.200,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support