Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI1.5U-EG08-AN6X-0.4-RS4/S1160 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5U-EG08-AN6X-0.4-RS4/S1160
Order ID no. 100002405
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable color
Gray
Cable length (m)
0.4
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Cable with connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
1.5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
95,80 €
home
Turck-Shop
Products
Others
BI1.5U-EG08-AN6X-0.4-RS4/S1160
Item Total
95,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support