Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DBI5U-M18E-AP4X3 12M | TURCK - Your Global Automation Partner
Inductive Sensor Rotation speed monitor
DBI5U-M18E-AP4X3 12M
Order ID no. 100002434
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
12
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT
Rated switching distance (mm)
5
Special features
Rotation speed monitoring
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
263,70 €
home
Turck-Shop
Products
Others
DBI5U-M18E-AP4X3 12M
Item Total
263,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support