Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Cable452-1000M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PVC cable jacket
Cable452-1000M
Order ID no. 100002537
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Approvals
CE, UKCA
Cable color
Violet
Cable diameter (mm)
8.1
Cable length (m)
1000
Cable quality
PVC
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Network protocol
PROFIBUS-DP
Voltage (V)
300
Key Features
Network protocol
PROFIBUS-DP
home
Turck-Shop
Products
Others
Cable452-1000M
Item Total
1.895,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
1.895,00 €