Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RM-36B15E-9E28B-R3M12 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
RM-36B15E-9E28B-R3M12
Order ID no. 100002601
home
Home
Loading...
Technical Data
Downloads
Communication protocol
PROFINET
Design
Hollow shaft
Electrical connection
Bus connection
Flange diameter (mm)
63
Flange type
Flange with stator coupling
Housing material
Die-cast zinc
Measuring principle
Optical
Output type
Absolute multiturn
Shaft diameter D (mm)
15 mm
Shaft Type
Blind hole shaft
Special features
Standard
Technology
Optical
In Stock
Price Group
F3
List Price
1.250,00 €
home
Turck-Shop
Products
Others
RM-36B15E-9E28B-R3M12
Item Total
1.250,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support