Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DT06-4.408S-A-5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Deutsch DT06 Valve Connector
DT06-4.408S-A-5/TXL
Order ID no. 100002606
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Mobile Equipment
Cable color
Black
Cable diameter (mm)
5.7
Cable length (m)
5
Cable quality
PUR
Connector A - Number of pins
4
Core cross-section (mm²)
0.75
Current (A)
7
Plug body
Plastic
Voltage (V)
230
home
Turck-Shop
Products
Others
DT06-4.408S-A-5/TXL
In Stock
Price Group
K2
List Price
31,20 €
Item Total
31,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support