Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EG-VA805526/113-0214/2GD60.111 | TURCK - Your Global Automation Partner
excom I/O System
EG-VA805526/113-0214/2GD60.111
Order ID no. 100002647
home
Home
Loading...
Technical Data
Downloads
Approvals
ATEX
Coupler/converter/switch
Fiber optic coupler
Dimensions (L x W x H)
550 mm x 800 mm x 260 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Installation area
zone 1
Module rack
MT16-2G.1
Protection class
IP66
Key Features
Protection class
IP66
In Stock
Price Group
D1
List Price
10.137,00 €
Item Total
10.137,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
EG-VA805526/113-0214/2GD60.111
Contact Support